??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673387 - Flush compact magnetic catch without counterplate - force 5 kg
Bill of material
16-7-3387
PREVIEW
REF
Reference
16-7-3387
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
24 mm
B
16 mm
D
13.5 mm
WEIGHT
weight
13 g
FORCE
strength
5kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25999-flush-compact-magnetic-catch-without-counterplate-force-5-kg.html