??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673406 - Strikes for part numbers 16-7-3400, 16-7-3402, 16-7-3508 and 16-7-3829
Bill of material
16-7-3406
PREVIEW
REF
Reference
16-7-3406
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
85 mm
B
25 mm
WEIGHT
weight
57 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26201-other-strikes-for-part-numbers-16-7-3508-and-16-7-3829.html