??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
1673410 - Toggle latches without strike - 50 mm
Bill of material
16-7-3410
PREVIEW
REF
Reference
16-7-3410
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
50 mm
B
22 mm
C
12.5 mm
NOTE
Note
drilled
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25020-toggle-latches-without-strike-50-mm.html