??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673415 - Strikes for part numbers 16-7-3395, 16-7-3397, 16-7-3411 and 16-7-3526
Bill of material
16-7-3415
PREVIEW
REF
Reference
16-7-3415
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
20 mm
B
26.2 mm
C
2 mm
D
15 mm
E
5.1 mm
NOTE
Note
drilled
WEIGHT
weight
9 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26187-strike-for-part-numbers-16-7-3395-and-16-7-3397.html