??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673469 - Dual ball catches A
Bill of material
16-7-3469
PREVIEW
REF
Reference
16-7-3469
MATERIAL
Material
zinc die-cast
FINISH
Finish
brass
A
49.9 mm
B
11.4 mm
C
12.6 mm
D
30 mm
I
1.4 mm
K
17 mm
E
3 mm
S1
4.3 mm
S2
4 mm
F
40 mm
H
30.5 mm
G
20.2 mm
WEIGHT
weight
21.5 g
J
8.1 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25685-dual-ball-catches-a.html