??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1673508 - Toggle latches without strike - 88.5 mm
Bill of material
16-7-3508
PREVIEW
REF
Reference
16-7-3508
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
88.5 mm
B
40 mm
C
20 mm
WEIGHT
weight
106 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25005-toggle-latches-without-strike-88-5-mm.html