??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673525 - Toggle latches without strike - 50 mm
Bill of material
16-7-3525
PREVIEW
REF
Reference
16-7-3525
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
50 mm
B
22 mm
C
12.5 mm
NOTE
Note
drilled
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25927-toggle-latches-without-strike-50-mm.html