??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1673526 - Toggle latches without strike - 80.2 mm
Bill of material
16-7-3526
PREVIEW
REF
Reference
16-7-3526
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80.2 mm
B
32 mm
C
14.5 mm
NOTE
Note
drilled
WEIGHT
weight
53.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25929-toggle-latches-without-strike-80-2-mm.html