??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673530 - Strikes for part numbers 16-7-3395, 16-7-3397, 16-7-3411 and 16-7-3526
Bill of material
16-7-3530
PREVIEW
REF
Reference
16-7-3530
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
20 mm
B
26.5 mm
C
2 mm
D
15 mm
E
5.2 mm
NOTE
Note
drilled
WEIGHT
weight
9 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25684-strikes-for-part-numbers-16-7-3411-and-16-7-3526.html