??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673551 - Strikes for part numbers 16-1-4050, 16-1-4257, 16-7-3508, 16-7-3664, 16-7-3829 and 16-7-9024
Bill of material
16-7-3551
PREVIEW
REF
Reference
16-7-3551
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
28 mm
B
25 mm
WEIGHT
weight
24 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26191-strikes-for-part-numbers-16-1-4050-16-1-4257-and-16-7-9024.html