??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673610 - Screw-on magnetic catches with counterplate - force 4 kg - high temperature resistance
Bill of material
16-7-3610
PREVIEW
REF
Reference
16-7-3610
MATERIAL
Material
zinc die-cast
FINISH
Finish
nickel plated
A
49.4 mm
B
16.4 mm
C
15.6 mm
NOTE
Note
temperature up to 300°c
WEIGHT
weight
56 g
FORCE
strength
4kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25989-screw-on-magnetic-catches-with-counterplate-force-4-kg-high-temperature-resistance.html