??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673651 - Flush compact catch without counterplate - high temperature resistance
Bill of material
16-7-3651
PREVIEW
REF
Reference
16-7-3651
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
32 mm
B
16 mm
D
17.5 mm
E
19.2 mm
F
21.5 mm
WEIGHT
weight
40 g
FORCE
strength
8kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26000-flush-compact-catch-without-counterplate-high-temperature-resistance.html