??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1673674 - Snap-in magnets
Bill of material
16-7-3674
PREVIEW
REF
Reference
16-7-3674
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
54 mm
B
12.5 mm
C
14.5 mm
D
51.5 mm
E
10.8 mm
NOTE
Note
for sheetmetal thickness 2.0mm
WEIGHT
weight
32 g
FORCE
strength
15kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/24996-snap-in-magnets.html