??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1673680 - Barrel bolt in brass
Bill of material
16-7-3680
PREVIEW
REF
Reference
16-7-3680
MATERIAL
Material
brass
FINISH
Finish
polished
A
40 mm
B
30 mm
WEIGHT
weight
66 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25671-barrel-bolt-in-brass.html