??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673681 - Barrel bolt in brass
Bill of material
16-7-3681
PREVIEW
REF
Reference
16-7-3681
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
40 mm
B
30 mm
WEIGHT
weight
66 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25672-barrel-bolt-in-brass.html