??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1673724 - Padlockable toggle latches - 80.2 mm
Bill of material
16-7-3724
PREVIEW
REF
Reference
16-7-3724
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
80.2 mm
B
32 mm
C
23.5 mm
NOTE
Note
drilled
WEIGHT
weight
55 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25043-padlockable-toggle-latches-80-2-mm.html