??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673729 - Strikes for part numbers 16-7-3723 and 16-7-3724
Bill of material
16-7-3729
PREVIEW
REF
Reference
16-7-3729
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
27.4 mm
B
26 mm
NOTE
Note
drilled
WEIGHT
weight
10 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25962-strikes-for-part-numbers-16-7-3723-and-16-7-3724.html