??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pinet
Description
1673745 - Spring loaded toggle latches without strike - 74 mm
Bill of material
16-7-3745
PREVIEW
REF
Reference
16-7-3745
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
74 mm
B
47 mm
C
15 mm
NOTE
Note
undrilled
WEIGHT
weight
70 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25028-spring-loaded-toggle-latches-without-strike-74-mm.html