??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673751 - Strikes for part numbers 16-1-4231, 16-7-3745, 16-7-3747, 16-7-3748, 16-7-3765 and 16-7-3766
Bill of material
16-7-3751
PREVIEW
REF
Reference
16-7-3751
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
36 mm
B
40 mm
NOTE
Note
undrilled
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30259-other-strikes-for-part-number-16-1-4231.html