??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673759 - Spring loaded and padlockable toggle latches - 52 mm
Bill of material
16-7-3759
PREVIEW
REF
Reference
16-7-3759
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
55.5 mm
B
34.5 mm
C
12 mm
WEIGHT
weight
32 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25025-spring-loaded-and-padlockable-toggle-latches-52-mm.html