??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673767 - Toggle latch without strike - 63.6 mm
Bill of material
16-7-3767
PREVIEW
REF
Reference
16-7-3767
MATERIAL
Material
steel
FINISH
Finish
black cataphoresis
A
63 mm
B
22 mm
C
11.8 mm
WEIGHT
weight
20 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25001-toggle-latch-without-strike-63-6-mm.html