??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673768 - Toggle latch without strike - 106 mm
Bill of material
16-7-3768
PREVIEW
REF
Reference
16-7-3768
MATERIAL
Material
steel
FINISH
Finish
black cataphoresis
A
106 mm
B
47 mm
C
19.5 mm
WEIGHT
weight
42 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25002-toggle-latch-without-strike-106-mm.html