??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673829 - Toggle latches without strike - 88.5 mm
Bill of material
16-7-3829
PREVIEW
REF
Reference
16-7-3829
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
88.5 mm
B
40 mm
C
20 mm
WEIGHT
weight
106 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25006-toggle-latches-without-strike-88-5-mm.html