??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1673839 - Adjustable toggle latch with strike - 60 mm
Bill of material
16-7-3839
PREVIEW
REF
Reference
16-7-3839
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
60 mm
B
22 mm
C
10 mm
NOTE
Note
60 < A <65
WEIGHT
weight
36 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25048-adjustable-toggle-latch-with-strike-60-mm.html