??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673841 - Adjustable toggle latches with strike 138 mm
Bill of material
16-7-3841
PREVIEW
REF
Reference
16-7-3841
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
138 mm
B
52 mm
C
18 mm
NOTE
Note
138 < A < 150
WEIGHT
weight
100 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25050-adjustable-toggle-latches-with-strike-138-mm.html