??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1673845 - Toggle latches with strike - 52 mm
Bill of material
16-7-3845
PREVIEW
REF
Reference
16-7-3845
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
52 mm
B
41 mm
C
13.5 mm
WEIGHT
weight
23 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25007-toggle-latches-with-strike-52-mm.html