??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673846 - Toggle latches with strike - 52 mm
Bill of material
16-7-3846
PREVIEW
REF
Reference
16-7-3846
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
52 mm
B
41 mm
C
13.5 mm
WEIGHT
weight
23 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25008-toggle-latches-with-strike-52-mm.html