??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673860 - Plastic catch
Bill of material
16-7-3860
PREVIEW
REF
Reference
16-7-3860
MATERIAL
Material
polymer
FINISH
Finish
white
A
35.4 mm
B
30.5 mm
C
13 mm
WEIGHT
weight
4.5 g
FORCE
strength
7.1kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25690-plastic-catch.html