??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673863 - Barrel bolt in stainless steel
Bill of material
16-7-3863
PREVIEW
REF
Reference
16-7-3863
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin
A
50 mm
B
37 mm
C
27 mm
WEIGHT
weight
80 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25670-barrel-bolt-in-stainless-steel.html