??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pinet
Description
1673870 - Other strikes for part numbers 16-7-3400, 16-7-3402 and 16-7-3508
Bill of material
16-7-3870
PREVIEW
REF
Reference
16-7-3870
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
63.5 mm
B
20 mm
C
2 mm
F
7.9 mm
G
19 mm
WEIGHT
weight
24 g
S
5.4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26206-other-strikes-for-part-number-16-7-3508.html