??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1673872 - Alternative strike for toggle latches
Bill of material
16-7-3872
PREVIEW
REF
Reference
16-7-3872
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
21.4 mm
B
22.4 mm
WEIGHT
weight
9 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25974-alternative-strike-for-toggle-latches.html