??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1673875 - Toggle latches without strike - 58.1 mm
Bill of material
16-7-3875
PREVIEW
REF
Reference
16-7-3875
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
58.1 mm
B
23.4 mm
C
12.7 mm
WEIGHT
weight
32 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25010-toggle-latches-without-strike-58-1-mm.html