??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673876 - Toggle latches without strike - 58.1 mm
Bill of material
16-7-3876
PREVIEW
REF
Reference
16-7-3876
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
58.1 mm
B
23.4 mm
C
12.7 mm
WEIGHT
weight
32 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25011-toggle-latches-without-strike-58-1-mm.html