??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1673879 - Padlockable toggle latch without strike - 65 mm
Bill of material
16-7-3879
PREVIEW
REF
Reference
16-7-3879
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
65 mm
B
23.4 mm
C
20.3 mm
WEIGHT
weight
36 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26213-padlockable-toggle-latch-without-strike-65-mm.html