??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673891 - Toggle latches without strike (consistent tension)
Bill of material
16-7-3891
PREVIEW
REF
Reference
16-7-3891
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
58.6 mm
B
20.6 mm
C
12.7 mm
WEIGHT
weight
27 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25013-toggle-latches-without-strike-consistent-tension.html