??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673903 - Toggle latch without strike - 93.2 mm
Bill of material
16-7-3903
PREVIEW
REF
Reference
16-7-3903
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
93.2 mm
B
25.4 mm
C
13.7 mm