??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673906 - Spring loaded toggle latch without strike 35.8 mm
Bill of material
16-7-3906
PREVIEW
REF
Reference
16-7-3906
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
35.8 mm
B
12.3 mm
C
7.9 mm
WEIGHT
weight
9 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25035-spring-loaded-toggle-latch-without-strike-35-8-mm.html