??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1673910 - Spring loaded toggle latches without strike - 70.8 mm
Bill of material
16-7-3910
PREVIEW
REF
Reference
16-7-3910
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
70.8 mm
B
28.7 mm
C
10.2 mm
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25036-spring-loaded-toggle-latches-without-strike-70-8-mm.html