??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1673911 - Spring loaded toggle latches without strike - 70.8 mm
Bill of material
16-7-3911
PREVIEW
REF
Reference
16-7-3911
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
70.8 mm
B
28.7 mm
C
10.2 mm
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25933-spring-loaded-toggle-latches-without-strike-70-8-mm.html