??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1673932 - Adjustable toggle latches without strike 70.6 mm
Bill of material
16-7-3932
PREVIEW
REF
Reference
16-7-3932
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
70.6 mm
B
28.2 mm
C
16 mm
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25062-adjustable-toggle-latches-without-strike-70-6-mm.html