??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1673947 - Toggle latches without strike - 64 mm
Bill of material
16-7-3947
PREVIEW
REF
Reference
16-7-3947
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
64 mm
B
28.7 mm
C
14 mm
WEIGHT
weight
45 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25014-toggle-latches-without-strike-64-mm.html