??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1674014 - Snap-in magnets
Bill of material
16-7-4014
PREVIEW
REF
Reference
16-7-4014
MATERIAL
Material
polypropylene
FINISH
Finish
white
A
25.5 mm
B
9.6 mm
C
11 mm
D
23 mm
E
8.2 mm
NOTE
Note
for sheetmetal thickness 1.5mm
WEIGHT
weight
4 g
FORCE
strength
1.8kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/24998-snap-in-magnets.html