??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674082 - Counterplate for sealed magnetic catch 16-7-4081 and 16-7-4206
Bill of material
16-7-4082
PREVIEW
REF
Reference
16-7-4082
MATERIAL
Material
430 Ti stainless steel
FINISH
Finish
raw
A
49 mm
B
15 mm
C
2 mm
D
40 mm
WEIGHT
weight
10 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25993-counterplate-for-sealed-magnetic-catch-16-7-4081-and-16-7-4206.html