??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674210 - Touch latch with steel strike
Bill of material
16-7-4210
PREVIEW
REF
Reference
16-7-4210
MATERIAL
Material
polymer
FINISH
Finish
black
A
43 mm
B
26.5 mm
C
17.8 mm
WEIGHT
weight
16.3 g
FORCE
strength
10kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26082-touch-latch-with-steel-strike.html