??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1674211 - Zinc die-cast dual ball catches
Bill of material
16-7-4211
PREVIEW
REF
Reference
16-7-4211
MATERIAL
Material
zinc die-cast
FINISH
Finish
chrome plated
A
42.5 mm
B
8 mm
C
14 mm
D
26.7 mm
I
2.5 mm
K
11.3 mm
C1
10 mm
E
2.5 mm
C2
6.5 mm
F
35 mm
H
25 mm
G
16 mm
WEIGHT
weight
16 g
J
7.5 mm
S
3.2 mm
FORCE
strength
3kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26083-zinc-die-cast-dual-ball-catches.html