??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674220 - Springloaded bolt - reversible bolt
Bill of material
16-7-4220
PREVIEW
REF
Reference
16-7-4220
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
63.2 mm
B
57 mm
C
17.2 mm
K
7 mm
NOTE
Note
bolt delivered 'nose-up'
WEIGHT
weight
185 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26179-springloaded-bolt-reversible-bolt.html