??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674254 - Low profile magnetic catch
Bill of material
16-7-4254
PREVIEW
REF
Reference
16-7-4254
MATERIAL
Material
ABS
FINISH
Finish
black
A
43 mm
B
17 mm
C
6 mm
D
34 mm
I
25 mm
E
17 mm
F
24 mm
G
13 mm
WEIGHT
weight
14 g
FORCE
strength
1kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30189-low-profile-magnetic-catch.html