??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674255 - Low profile magnetic catch
Bill of material
16-7-4255
PREVIEW
REF
Reference
16-7-4255
MATERIAL
Material
ABS
FINISH
Finish
black
A
53 mm
B
23.5 mm
C
6.2 mm
D
44 mm
I
35 mm
E
23 mm
F
34 mm
G
20 mm
WEIGHT
weight
32 g
FORCE
strength
3kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30190-low-profile-magnetic-catch.html