??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674256 - Low profile magnetic catch
Bill of material
16-7-4256
PREVIEW
REF
Reference
16-7-4256
MATERIAL
Material
ABS
FINISH
Finish
black
A
64 mm
B
24.5 mm
C
7 mm
D
55 mm
I
46 mm
E
24 mm
F
45 mm
G
30 mm
WEIGHT
weight
48 g
FORCE
strength
5kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30191-low-profile-magnetic-catch.html