??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674275 - Lockable low-profile slam latch
Bill of material
16-7-4275
PREVIEW
REF
Reference
16-7-4275
MATERIAL
Material
polymer
FINISH
Finish
black
A
61 mm
C
35.5 mm
WEIGHT
weight
58 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30289-lockable-low-profile-slam-latch.html